HUBBELL CANADA
Grounding and Bonding, Grounding Kit, DN-Lug, #6 AWG, 30", PX, Hardware
Image of HGRKTD30DN Grounding and Bonding, Grounding Kit, DN-Lug, #6 AWG, 30", PX, Hardware

Grounding and Bonding, Grounding Kit, DN-Lug, #6 AWG, 30", PX, Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD30DN

Grounding and Bonding, Grounding Kit, DN-Lug, #6 AWG, 30", PX, Hardware

  • DN-Lug
  • #6 AWG
  • 30"
  • PX
  • Hardware

General

Catalog Number

HGRKTD30DN

Type

Medium Conductors

UPC

662620310282

Dimensions

Length

30 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

10