HUBBELL CANADA
Image of HGRKTDA30C46 Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 30", PX, Hardware

Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 30", PX, Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTDA30C46

Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 30", PX, Hardware

  • Lug
  • C46 Tapping
  • #6 AWG
  • 30"
  • PX

General

Catalog Number

HGRKTDA30C46

Type

Conductor with Tap

UPC

662620326382

Dimensions

Length

30 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant