HUBBELL CANADA
Image of HGRKTS9S Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG 9", 10 Pack

Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG 9", 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTS9S

Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG 9", 10 Pack

  • S-Lug
  • #6 AWG 9"
  • 10 Pack

General

Catalog Number

HGRKTS9S

Type

Ladder Tray Jumper

UPC

662620332499

Dimensions

Length

9 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant