HUBBELL CANADA
Grounding and Bonding, Lug, Heavy Duty, #2AWG, Penetrox Filled
Image of HYGHA02 Grounding and Bonding, Lug, Heavy Duty, #2AWG, Penetrox Filled

Grounding and Bonding, Lug, Heavy Duty, #2AWG, Penetrox Filled

Brand: Hubbell Premise Wiring

Catalog ID: HYGHA02

Grounding and Bonding, Lug, Heavy Duty, #2AWG,Penetrox Filled

  • Heavy Duty
  • #2AWG
  • Penetrox Filled

General

Catalog Number

HYGHA02

Style

Heavy Duty

UPC

662620331478

Dimensions

Bend (Degrees)

180 °

Dimension - Hole Size inch

0.56"

Logistics

Carton Quantity

10