
Brand: Killark
Catalog ID: GRSA
GR series are the go to outlet bodies for multiple hub configurations and are installed to protect conductors in threaded rigid conduit. Some configurations offer mounting lugs with cover included. All GR series are available in the copper-free aluminum with our superior electro-statically applied paint, some are available in our Duraloy® iron.
Application
Catalog Number
GRSA
Color
Cover Type
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Outlet Bodies
Type
UPC
783936230115
Dimensions
6.25 in x 6 in x 4.25 in
Gross Weight with Packaging
2.75
Height
4.25 in
Length
6.25 in
Width
6 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514