
Brand: Burndy
Catalog ID: GSC632NH1B
Application
Used when servicing a pad mounted transformer, the GSC632NH1B and optional orange thermoplastic elastomer cover provide for safe maintenance of equipment for optimal uptime.
Catalog Number
GSC632NH1B
Material
Copper Alloy, Cast, Tin Plated
UPC
621945531680
Angle - Pad
90 °
Dimensions
5.69 in x 3.25 in x 1.38 in
Height
1.38 in
Length
5.69 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
3.25 in
Carton Quantity
6
Pallet Quantity
1