HUBBELL CANADA
GSTUD38HY Structural Steel Ground Stud, requires welding
Image of GSTUD38HY GSTUD38HY Structural Steel Ground Stud, requires welding

GSTUD38HY Structural Steel Ground Stud, requires welding

Brand: Burndy

Catalog ID: GSTUD38HY

Structural Steel Grounding Connector; Accommodates: #3 AWG; 3/8" Rod; Copper Coated; Nickel Plated.

  • May be welded to steel surfaces quickly and easily
  • No disk grinding needed
  • Knurled surface for better gripping
  • Copper plated
  • May be installed during adverse weather conditions

Features: The VERSITAIL May Be Welded To Steel Surfaces Quickly And Easily With Normal Construction Equipment, The VERSITAIL Eliminates Costly Disk Grinding And The Need To Expose Virgin Metal, The Welding Process Burns Through The Oxidation And Scale To

General

Application

Catalog Number

GSTUD38HY

EU RoHS Indicator

Yes

Material

Steel

Plated

Y

Plating Type

Nickel

Sub Brand

HYGROUND, VERSITAIL

Trade Name

VERSITAIL™

Type

UPC

781810220887

UPC 14 Digit GTIN

00781810220887

Dimensions

Dimension - B Length fraction

16/41 in

Dimension - B Length inch

0.39 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

3/8 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Rod Size

3/8 in

Conductor - Rod Size Range

3/8 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

3920