
Brand: Killark
Catalog ID: GUM-8
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUM-8
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUM Series
Type
Male to Female Union
UPC
783936270180
Dimensions
6 in x 6 in x 6 in
Gross Weight with Packaging
2.63
Height
6 in
Hub Size
3"
Length
6 in
Width
6 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5