HUBBELL CANADA
Image of GUML-1 GUML-1 - ½" 90° Angle Union, Male to Female

GUML-1 - ½" 90° Angle Union, Male to Female

Brand: Killark

Catalog ID: GUML-1

½" 90° Angle Union Male to Female

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

General

Application

Catalog Number

GUML-1

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUM

Type

UPC

783936270210

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.16

Height

3 in

Hub Size

1/2"

Length

3 in

Weight

0.16 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10