HUBBELL CANADA
Image of PA1324SF H20 Frame, 13"x24"
*Representative image
Image of PA1324SF H20 Frame, 13"x24"

H20 Frame, 13"x24"

Brand: QUAZITE

Catalog ID: PA1324SF

QUAZITE® H20 assemblies include a polymerconcrete box, a galvanized steel frame and cover.Properly installed, QUAZITE H20 assemblies meetall AASHTO H20 application specifications

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Galvanized steel frame and cover are H20compliant
  • Polymer concrete box is long lasting, easyto modify and install
  • available in a variety ofdepths
  • Frame and covers available for 13x24

General

Catalog Number

PA1324SF

Material

Galvanized Steel

Type

Frame

Dimensions

Dimensions - Shipping

21 in x 31.5 in x 3.5 in

Length

24 in

Width

13 in

Electrical Ratings

Load Rating

AASHTO H21