
Brand: Hubbell Premise Wiring
Catalog ID: H2KMB
Casters
Application
H2 Cabinets
Catalog Number
H2KMB
EU RoHS Indicator
Yes
Item Type
Material
Steel, Cold Rolled
Specifications
Type
Caster Kit
UPC
662620220673
Depth
12.4
Thickness
0.1094
Width
12.2 in
EU RoHS Indicator
Yes