HUBBELL CANADA
Image of HBL9425 HBL9425

HBL9425

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9425

Straight Blade Devices, Wallplates and Boxes, Weatherproof Lift Covers, 1-Gang, Generic Opening, Standard Size, Cast Aluminum.

Standard Product

General

Catalog Number

HBL9425

Color

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number Of Outlets

1-Device

Series

Style

For FS/FD Box Mounting

Type

Weatherproof Lift Cover

UPC

783585366005

Dimensions

Dimensions

4.56 in x 2.84 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.56 in

Weight

0.45 lb

Width

2.84 in

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Knockouts

None

Number Of Outlets

1-Device

Logistics

Carton Quantity

10