HUBBELL CANADA
Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle with Isolated Ground, 15A, White
Image of GFTWRST15WIG Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle with Isolated Ground, 15A, White

Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle with Isolated Ground, 15A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST15WIG

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARDĀ® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

General

Catalog Number

GFTWRST15WIG

Color

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Isolated Ground

Type

UPC

883778122798

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10