HUBBELL CANADA
Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 15A, Ivory
Image of GFRST82INL Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 15A, Ivory

Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 15A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST82INL

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory, With Night Light

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Includes light sensor controls for automatic on and off, custom dual lens for optimum light output

General

Catalog Number

GFRST82INL

Color

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Nightlight

Type

UPC

783585485935

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10