Brand: Hubbell Wiring Device-Kellems
Catalog ID: SAB12
1/2" NPT
Application
16 and 20 Amp, 5 Wire, 30 and 32 Amp, 3 and 4 Wire
Catalog Number
SAB12
Color
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Liquidtight Metallic Conduit Adapters
Material
Aluminum
Material - Mounting Hardware
Cord Mounted
Performance
Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
Series
Accessories
Specifications
Weight - 0.2
Style
For Hubbellock Devices
Type
Conduit Adapter
UPC
783585887500
Display Size
Standard Sized
Weight
0.25 lb
Connectivity
Pressure Terminal Screws
Environmental Conditions
Watertight
EU RoHS Indicator
No
Industry Standard(s)
Performance
Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
Cord Type
All Portable
Carton Quantity
5