HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 60A All Wire, Gray Non-Metallic
Image of PC60 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 60A All Wire, Gray Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 60A All Wire, Gray Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PC60

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 60A All Wire, Gray Non-Metallic

  • Cap assemblies provide watertight sealing
  • Manufactured with non-metallic material

Watertight

General

Application

Catalog Number

PC60

Color

Gray

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Plug Cover

Material

Composite

Material - Mounting Hardware

Cord Mounted

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Moisture Resistance - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Replacement Part - Plug Cover

Style

Fits all 60 and 63A

Type

UPC

783585373607

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Moisture Resistance - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

810