HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A 1 1/4" NPT Hub, Angled, Mounting Screws Included Non-Metallic
Image of BB60N Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A 1 1/4" NPT Hub, Angled, Mounting Screws Included Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A 1 1/4" NPT Hub, Angled, Mounting Screws Included Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BB60N

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 60A 1 1/4" NPT Hub, Angled, Mounting Screws Included, Gray Non-Metallic

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

  • Industrial Grade
  • Back Box
  • For 60A 1 1/4" NPT Hub

Requires Watertight Hub

General

Application

Non-Metallic

Catalog Number

BB60N

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Mounting Box

Knockouts

1 1/4" NPT

Material

Thermoplastic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Performance

Environmental - Moisture Resistance - IP67 Suitability

Series

Back Boxes and Adapters

Specifications

  • Accessory Item - Non-Metallic Back Box
  • Back Box - 15 Degree Angle
  • Box Hub Size - 1 1/4" NPT

Style

15 Degree

Type

Angled Back Box

UPC

783585390024

Dimensions

Display Size

For 60 and 63 Amp Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Raintight and External Icing Test

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP67 Suitability

Temperature Range

Limited By Device

Configuration

Knockouts

1 1/4" NPT

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

200