HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A and 100A 1 1/2" NPT Hub, 4 Way Angled, Mounting Screws Included
Image of FW60100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A and 100A 1 1/2" NPT Hub, 4 Way Angled, Mounting Screws Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A and 100A 1 1/2" NPT Hub, 4 Way Angled, Mounting Screws Included

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FW60100

Heavy Duty IEC Pin and Sleeve Industrial Grade, Accessory, Back Box, for 60A and 100A 1½" NPT Hub, Four Way Angled, Mounting Screws Included

  • Industrial Grade
  • Back Box
  • For 60A and 100A 1 1/2" NPT Hub

Standard Product

General

Application

Metallic

Catalog Number

FW60100

Construction

Cast

EU RoHS Indicator

No

Item Type

Mounting Box

Knockouts

1 1/2" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Series

Back Boxes and Adapters

Specifications

  • Accessory Item -  Cast Aluminum Back Box
  • Back Box - Four Way 15 Degree A
  • Box Hub Size - 1 1/2" NPT

Style

15 Degree

Type

Back Box

UPC

783585750262

Dimensions

Display Size

For 60, 63, 100 and 125A Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Raintight and External Icing Test

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

1 1/2" NPT Hub

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

100