HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 480 V AC,
Image of HBL430MIF7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 480 V AC,

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 480 V AC,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL430MIF7W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 480 V AC, 3-Pole 4-Wire Grounding

Fused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load—Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked in the OFF position to meet OSHA lockout/tagout regulations. The enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s springloaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

  • Replaceable spring-loaded receptacle liftcover with gasket
  • Removable door for ease of wiring and installation
  • Plug-Check™ mechanism to detect the presence of plug

Watertight

General

Application

Catalog Number

HBL430MIF7W

Color

Environmental Conditions

EU RoHS Indicator

No

Item Type

Fused Mechanically Interlocked Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max Working Voltage - 600V AC
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustment feet
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Fused

Specifications

  • Base and Top - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft - Brass
  • Shaft Seal - Neoprene

Style

Standard Service

Type

UPC

783585405940

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Wattage

14400

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified
  • UL Listed for US and Canada

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max Working Voltage - 600V AC
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustment feet
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Logistics

Carton Quantity

1

Pallet Quantity

35