
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CA60
Watertight
Application
For All 60 and 63 Amp
Catalog Number
CA60
Color
Gray
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Replacement Cap Assembly
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Series
Accessories
Specifications
Replacement Part - Cover Assembly
Style
IP67 Catalog Nos.
Type
Cover Assemblies
UPC
783585490250
Display Size
Standard Sized Product
Connectivity
Pressure Terminal Screws
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Carton Quantity
5
Pallet Quantity
800