HUBBELL CANADA
Heavy Duty Triple Tap Portable In Line GFCI with Manual Set, 15A, 120V AC, 2' - 12/3 SJTW, Black
Image of GFPIL15125TRIM Heavy Duty Triple Tap Portable In Line GFCI with Manual Set, 15A, 120V AC, 2' - 12/3 SJTW, Black
Discontinued

Heavy Duty Triple Tap Portable In Line GFCI with Manual Set, 15A, 120V AC, 2' - 12/3 SJTW, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPIL15125TRIM

Power Protection Products, GFCI Linecords, Commercial, Manual Set, 15A125V, 5-15R, 25' Cord Length, Triple Tap, Yellow.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Manual Set

General

Application

Line Cord with GFCI Plug and Tri-Tap Female

Catalog Number

GFPIL15125TRIM

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Straight Blade

Material - Insulation

Elastomer

Material - Jacket

PVC

Series

Heavy Duty

Specifications

Housing - Polycarbonate

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585692098

Dimensions

Outside Diameter

0.245

Weight

1.5 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

30

Pallet Quantity

450