HUBBELL CANADA
HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM, Aqua Jacket
Image of HFCD1006R3 HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM, Aqua Jacket
Image of HFCD1006R3 HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM, Aqua Jacket
Image of HFCD1006R3 HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM, Aqua Jacket
Image of HFCD1006R3 HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM, Aqua Jacket
+2
Image of HFCD1006R3 HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM, Aqua Jacket

HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM, Aqua Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1006R3

HFCD1 Series Indoor Tight Buffer Distribution, 6 strand, Riser, OM3, MM , Aqua Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Riser

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

2000 bps

Cable Rating

Riser

Catalog Number

HFCD1006R3

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.21 (5.3)
  • Cable Weight (lb/kft) - 20
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333601

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM3

Fiber Type

OM3, MM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

2000 bps

Temperature Rating

-20 Degrees C to 70 Degrees C