HUBBELL CANADA
Image of HFX-265-302 HFX-265-302 - Aluminum 32 Watt Fluorescent Light Fixture - 120-277V At 50/60Hz - Hub Size 3/4Inch
* Representative image
Image of HFX-265-302 HFX-265-302 - Aluminum 32 Watt Fluorescent Light Fixture - 120-277V At 50/60Hz - Hub Size 3/4Inch
Discontinued

HFX-265-302 - Aluminum 32 Watt Fluorescent Light Fixture - 120-277V At 50/60Hz - Hub Size 3/4Inch

Brand: Killark

Catalog ID: HFX-265-302

Aluminum 32 Watt Fluorescent Light Fixture - 120-277V At 50/60Hz - Hub Size 3/4Inch

  • UL Listed and labeled for use inside paint spray booths and rooms
  • 2’ nominal compact models facilitate use in areas too small for nominal 4’ models, or where the light must be confined
  • Standard ballast is 120-277V at 50/60 Hz
  • 0°F starting temperature
  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel
  • UL Listed externally fused ballast option protects fixture on line side of ballast, prevents ballast burnout
  • Suitable for use in both indoor and outdoor wet locations
  • Relamping easily accomplished by removing screw in cap and socket
  • Factory sealed construction

UL Listed and labeled for use inside paint spray booths and rooms. Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%. Class P ballast(s) with internal automatic thermally activated protective device. A

Product details

General

Application

HFX Series fluorescent fixtures are designed for installations where moisture, dirt, dust, corrosion, and vibration may be present or NEMA 3 and 4X areas where wind, water, and snow can be expected.

Catalog Number

HFX-265-302

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Operating Cycles

10,000 hrs

Optic Type

Glass Tubes

Series

HFX

Type

Aluminum Fluorescent Fixture

UPC

783936288260

Dimensions

Dimensions

58 in x 16.13 in x 15.13 in

Gross Weight with Packaging

50

Height

15.13 in

Hub Size

3/4"

Length

58 in

Width

16.13 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2