HUBBELL CANADA
Image of HFX-430-12-FB HFX-430-12-FB - HFX 40W Fluorescent 120V 2 Lamp with Fused Ballast
Discontinued

HFX-430-12-FB - HFX 40W Fluorescent 120V 2 Lamp with Fused Ballast

Brand: Killark

Catalog ID: HFX-430-12-FB

HFX 40W Fluorescent 120V 2 Lamp with Fused Ballast

  • UL Listed and labeled for use inside paint spray booths and rooms
  • 2’ nominal compact models facilitate use in areas too small for nominal 4’ models, or where the light must be confined
  • Standard ballast is 120-277V at 50/60 Hz
  • 0°F starting temperature
  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel
  • UL Listed externally fused ballast option protects fixture on line side of ballast, prevents ballast burnout
  • Suitable for use in both indoor and outdoor wet locations
  • Relamping easily accomplished by removing screw in cap and socket
  • Factory sealed construction

The HFX Series Explosion Proof Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a cast copper-free powder painted aluminum housing that is suitable for harsh and hazardous environments.