HUBBELL CANADA
HFXE2-265-302 - List Price $7,879.25 Closeout Price $700 - WHILE SUPPLIES LAST, AL 32 Watt Fluorescent Emerg Light Fixture, 120-277V 50/60Hz, Hub 3/4"
Image of HFXE2-265-302 HFXE2-265-302 - List Price $7,879.25 Closeout Price $700 - WHILE SUPPLIES LAST, AL 32 Watt Fluorescent Emerg Light Fixture, 120-277V 50/60Hz, Hub 3/4"
*Representative image
Image of HFXE2-265-302 HFXE2-265-302 - List Price $7,879.25 Closeout Price $700 - WHILE SUPPLIES LAST, AL 32 Watt Fluorescent Emerg Light Fixture, 120-277V 50/60Hz, Hub 3/4"
Discontinued

HFXE2-265-302 - List Price $7,879.25 Closeout Price $700 - WHILE SUPPLIES LAST, AL 32 Watt Fluorescent Emerg Light Fixture, 120-277V 50/60Hz, Hub 3/4"

Brand: Killark

Catalog ID: HFXE2-265-302

List Price $7,879.25 Closeout Price $700.00 - WHILE SUPPLIES LAST - Aluminum 32 Watt Fluorescent Emergency Light Fixture - 120-277V At 50/60Hz - Hubsize 3/4 Inch

  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life
  • World voltage ballasts standard on 32W and BIAXIAL models (120-277V 50/60 Hz)
  • LED charging indicator light on ballast enclosure.

Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%. All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life. World voltage ballasts standard on 32W models

General

Application

HFXE Series emergency lighting fixtures provide continuous illumination under normal power and switch to emergency battery backup during power outages. Units containt a battery unit that provides the OSHA required 90 minutes of illumination for egress. Un

Catalog Number

HFXE2-265-302

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

T8

Light Source

Linear Fluorescent

Lumen Range

0-2,000 lm

Lumens

1350

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Tubes

Product Family

Lighting

Series

HFXE Series

Type

Aluminum Emergency Power Linear Fluorescent Fixture

UPC

783936288352

Dimensions

Dimensions

58 in x 16.13 in x 15.13 in

Gross Weight with Packaging

65

Height

15.13 in

Hub Size

3/4"

Length

58 in

Width

16.13 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

42.2

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4, 4X, 12, 13

Operational

Lumen Range

0-2,000 lm

Lumens

1350