HUBBELL CANADA
HI-IMPACT Connector, Category 6, Universal, Gray
Image of HI6 HI-IMPACT Connector, Category 6, Universal, Gray

HI-IMPACT Connector, Category 6, Universal, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HI6

HI-IMPACT Connector, Category 6, Universal, Gray

  • O-Rings for moisture protection
  • Housing made from high impact polymer
  • Category 6 and 5e component connectors
  • Standard Hubbell Keystone Latching System

IP67 Protected Connection

General

Catalog Number

HI6

Color

Contact

Beryllium Copper

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Category 6 RJ45

Material - Mounting Hardware

HI-Impact Mount

Performance

  • Electrical - Infrastructure - ANSI/TIA/EIA-568-B.2-1 (Cat. 6 and 5e). Supports TIA-1005 Industrial Telecommunications Infrastructure
  • Environmental - Corrosion - Resistant to most common chemicals, oils and cleaning agents
  • Environmental - HI-Impact Housing - UV resistant
  • Environmental - Ingress Protection - NEMA TYPE 4X (connectors), IP67 and IP66 (dust/water). IP55 (plates)
  • Environmental - Temperature Range - TIA/EIA-568-B.2 -25°C to 70°C
  • Mechanical - Acceleration - 5g (operational)
  • Mechanical - Frequency Range - 10-500Hz
  • Mechanical - Mating Cycles - 750 minimum

Series

Cat 6

Specifications

  • HI-Impact Housing - Valox®, UL 94V-0
  • Nose Contacts - Beryllium copper with a minimum of 50 micro-inch gold plating over nickel under plating

Temperature Rating

Per TIA

UPC

662620846354

Dimensions

Display Size

Hi-Impact Opening

Electrical Ratings

Connectivity

RJ45 to 110 IDC

Contact Resistance

Per TIA

Insertion Loss

750

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Nema Rating

IP67

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Infrastructure - ANSI/TIA/EIA-568-B.2-1 (Cat. 6 and 5e). Supports TIA-1005 Industrial Telecommunications Infrastructure
  • Environmental - Corrosion - Resistant to most common chemicals, oils and cleaning agents
  • Environmental - HI-Impact Housing - UV resistant
  • Environmental - Ingress Protection - NEMA TYPE 4X (connectors), IP67 and IP66 (dust/water). IP55 (plates)
  • Environmental - Temperature Range - TIA/EIA-568-B.2 -25°C to 70°C
  • Mechanical - Acceleration - 5g (operational)
  • Mechanical - Frequency Range - 10-500Hz
  • Mechanical - Mating Cycles - 750 minimum

Temperature Rating

Per TIA

Logistics

Carton Quantity

25

Pallet Quantity

3325