
Brand: Killark
Catalog ID: HINGE-11L
For use on mid-size EXB series enclosures. Mounts on left side of the enclosure. Made of 316 stainless steel and extruded aluminum with stainless steel cover screws. Kit contains two hinges and eight screws. Most enclosures require one kit. Supplied with a drill template for field installation of hinges. Installing the hinge kit in the field does not void any hazardous ratings of the enclosure.
Application
Catalog Number
HINGE-11L
Color
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
UPC
783936295237
Dimensions
5 in x 1 in x 8 in
Gross Weight with Packaging
1
Height
8 in
Length
5 in
Width
1 in
EU RoHS Indicator
Contact Manufacturer