
Brand: Wiegmann
Catalog ID: T4418CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T4418CH
Color
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Trough
UPC
786725326433
Actual Length
18 in
Depth
18 in
Height
4 in
Weight
10 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1