
Brand: Wiegmann
Catalog ID: T6618CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T6618CH
Color
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Type
Trough
UPC
786725326594
Actual Length
18 in
Depth
18 in
Height
6 in
Weight
12 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
72