SOLUTIONS THAT HELP YOU SUCCEEDHubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: Killark
Catalog ID: HJB-HG-08
Application
Catalog Number
HJB-HG-08
Finish Type
Natural
Material
Iron
Series
Spartan Pole Series
Type
UPC
783936184302
Height
107.3 in
Hub Size
1-1/2"
Weight
21.42 lb
Width
4.95 in