HUBBELL CANADA
Image of ISB2WP Housing, Surface Mount, 2-Port, PlenumRated, White
Image of ISB2WP Housing, Surface Mount, 2-Port, PlenumRated, White
Discontinued

Housing, Surface Mount, 2-Port, PlenumRated, White

Brand: Hubbell Premise Wiring

Catalog ID: ISB2WP

Housing, Surface Mount, 2-Port, PlenumRated, White

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Delivers Connectivity to Plenum Areas
  • UL Listed for Use in Air Handling Spaces With Jack Installed

General

Catalog Number

ISB2WP

Color

White

Number Of Ports

2

Type

ISB- Plenum Box

UPC

662620246376

Dimensions

Weight

0.07 lb

Configuration

Number Of Ports

2

Logistics

Carton Quantity

40 EA