HUBBELL CANADA
Image of HSB100FR100 HSB100FR100, Heat Shrink Tubing PVC, Thin, FR, Black

HSB100FR100, Heat Shrink Tubing PVC, Thin, FR, Black

Brand: Burndy

Catalog ID: HSB100FR100

Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, PVC, Fire retardant, Thin Wall, Black, 100 Ft Reel.

  • Heat Shrink Tubing, 1.00" ID Min (Exp), 0.50" ID Max (Rec), 1/0-4/0
  • PVC
  • Fire Retardant
  • Thin Wall, Black
  • 100 Foot Reel

General

Catalog Number

HSB100FR100

Color

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265758

Dimensions

Dimensions

1200 in x 1 in x 1 in

Height

1 in

Length

1200 in

Width

1 in

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES/REELS

Logistics

Carton Quantity

1

Pallet Quantity

1