HUBBELL CANADA
HSB110H48PF5, Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 1 - 3/0 AWG, 1500 V, Shrink Ratio: 3 : 1.
Image of HSB110H48PF5 HSB110H48PF5, Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 1 - 3/0 AWG, 1500 V, Shrink Ratio: 3 : 1.

HSB110H48PF5, Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 1 - 3/0 AWG, 1500 V, Shrink Ratio: 3 : 1.

Brand: Burndy

Catalog ID: HSB110H48PF5

Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 1 - 3/0 AWG, 1500 V, Shrink Ratio: 3 : 1. UL486D Listed for Direct Burial

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion
  • Rated to 1500V
  • UL486D Listed for Direct Burial

General

Application

For Direct Burial

Catalog Number

HSB110H48PF5

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214909

Dimensions

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

1

Number of Pieces in Package

5

Pallet Quantity

36