HUBBELL CANADA
Image of HSB110H6PF5 HSB110H6PF5, Heat Shrink Tubing, Heavy, Black

HSB110H6PF5, Heat Shrink Tubing, Heavy, Black

Brand: Burndy

Catalog ID: HSB110H6PF5

Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.40" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.

  • Heat Shrink Tubing, 1.10" ID Min (Exp), 0.40" ID Max (Rec)
  • 1-3/0, Polyolefin, Thick Wall
  • Black, Shrink ratio 3:1, 1500V
  • UL486D Listed for Direct Burial

General

Catalog Number

HSB110H6PF5

Connector Type

HEAVY WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214824

Dimensions

Package Height

14 in

Package Length

16.1 in

Package Weight

7.58 lb

Package Width

16.45 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

125

Number of Pieces in Package

5

Pallet Quantity

4500