
Brand: Burndy
Catalog ID: HSB112FR
Catalog Number
HSB112FR
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810265765
Dimensions
300 in x 1.5 in x 1.5 in
Height
1.5 in
Length
300 in
Width
1.5 in
Conductor Range
250-500 Kcmil
Conductor Size
350kcmil - 750kcmil
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS