
Brand: Burndy
Catalog ID: HSB116T300PF
Application
For Terminations And Splices
Catalog Number
HSB116T300PF
Connector Type
THIN WALL REEL
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
HEAT SHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810213100
Dimensions
1200 in x 0.062 in x 0.062 in
Height
0.062 in
Length
1200 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.062 in
Conductor Size
18AWG
Certification - CSA Approved
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL REEL
Carton Quantity
1
Pallet Quantity
1