HUBBELL CANADA
Image of HSB200H9PF2 HSB200H9PF2, Heat Shrink Tubing, Heavy, Flame Rtrdnt, Black

HSB200H9PF2, Heat Shrink Tubing, Heavy, Flame Rtrdnt, Black

Brand: Burndy

Catalog ID: HSB200H9PF2

Cross-Linked Polyolefin Heat Shrinkable Heavy Wall Tube, 250 - 500 kcmil, 1500 V, Shrink Ratio: 3 : 1.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion
  • 1500V
  • UL486D Listed for Direct Burial

General

Application

For Direct Burial

Catalog Number

HSB200H9PF2

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214862

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

250kcmil - 500kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

20

Number of Pieces in Package

2

Pallet Quantity

1