HUBBELL CANADA
Image of HSB34H9PF10 HSB34H9PF10, Heat Shrink Tubing, Heavy Wall, Black

HSB34H9PF10, Heat Shrink Tubing, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSB34H9PF10

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion
  • 1500V
  • UL486D Listed for Direct Burial

General

Application

Direct burial applications

Catalog Number

HSB34H9PF10

Connector Type

HEAVY WALL TUBES

Construction Material - Main

Polyolefin

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Temperature Rating

–55° C to 135° C

Type

HS-H-PF

UPC

781810214817

Dimensions

Length

9 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

–55° C to 135° C

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

25

Pallet Quantity

900