HUBBELL CANADA
Image of HSB38FR HSB38FR, Heat Shrink Tubing PVC, Thin Wall, FR, Black

HSB38FR, Heat Shrink Tubing PVC, Thin Wall, FR, Black

Brand: Burndy

Catalog ID: HSB38FR

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Black, 50 Ft Reel.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Catalog Number

HSB38FR

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265956

Dimensions

Dimensions

300 in x 0.375 in x 0.375 in

Height

0.375 in

Length

300 in

Package Height

Package Length

Package Weight

Package Width

Width

0.375 in

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

6AWG - 4AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES/REELS

Logistics

Carton Quantity

16

Pallet Quantity

128