HUBBELL CANADA
Image of HSC12T300PF HSC12T300PF, Heat Shrink Tubing, Thin Wall, Clear

HSC12T300PF, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSC12T300PF

Heat Shrinkable Cross-Linked Thin Polyolefin Tube, 6 - 2 AWG, 600 V, Shrink Ratio: 2 : 1,Standard reel size:25 ft.

  • Heat Shrinkable Cross-Lined Thin Polyolefin Tube
  • #6-#2 AWG, 600 V
  • Shrink Ratio 2:1
  • Standard Reel Size 25 Feet

General

Application

For Terminations And Splices

Catalog Number

HSC12T300PF

Color

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

VISISHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213803

Dimensions

Dimensions

300 in x 0.5 in x 0.5 in

Height

0.5 in

Length

300 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

10

Pallet Quantity

630