HUBBELL CANADA
Image of HSC18T300PF HSC18T300PF, Heat Shrink Tubing, Thin Wall, Clear
Discontinued

HSC18T300PF, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSC18T300PF

Heat Shrink Tubing, 0.12" ID Min.(Exp.), 0.06" ID Max.(Rec.), 18-14 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Clear, 600V.

  • Heat Shrink Tubing, .12" Min (Exp), .06" ID Max (Rec)
  • #18-#14 AWG, Cross Linked Polyolefin, Thin Wall
  • Flame Retardant
  • Clear
  • 600 V

General

Application

For Terminations And Splices

Catalog Number

HSC18T300PF

Color

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

VISISHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213469

Dimensions

Dimensions

300 in x 0.125 in x 0.125 in

Height

0.125 in

Length

300 in

Width

0.125 in

Conductor Related

Conductor Size

18AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL