HUBBELL CANADA
Image of HSC18T48PF HSC18T48PF, Heat Shrink Tubing, Thin Wall, Clear

HSC18T48PF, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSC18T48PF

Thin Wall Cross-Linked Clear Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, Flame Retardant.

  • Thin Wall Cross-Linked Clear Polyolefin Heat Shrink Tubing
  • #14-#18 AWG
  • 600 V
  • Flame Retardant

General

Application

For Terminations And Splices

Catalog Number

HSC18T48PF

Color

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

VISISHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810212387

Dimensions

Dimensions

48 in x 0.125 in x 0.125 in

Height

0.125 in

Length

48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.125 in

Conductor Related

Conductor Size

18AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

1

Pallet Quantity

1