HUBBELL CANADA
Image of HSC34T48PF HSC34T48PF, Heat Shrink Tubing, Thin Wall, Clear

HSC34T48PF, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSC34T48PF

Clear heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.38" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Shrink ratio-2:1, 4 Ft Reel.

  • Clear Heat Shrink Tubing
  • .75" ID Min (Exp), .38" ID Max (Rec)
  • #1-3/0, Polyolefin, Thin Wall
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSC34T48PF

Color

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212790

Dimensions

Dimensions

48 in x 0.75 in x 0.75 in

Height

0.75 in

Length

48 in

Width

0.75 in

Conductor Related

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL