
Brand: Burndy
Catalog ID: HSC38FR
Application
For Terminations And Splices
Catalog Number
HSC38FR
Color
Connector Type
CLEAR TUBES
EU RoHS Indicator
Yes
Material
Polyvinyl chloride
Sub Brand
VISISHRINK
Trade Name
VISI-SHRINK™
Type
HSC-FR, Thin Wall, Flexible, Fire Retardant
UPC
781810266304
Dimensions
600 in x 0.375 in x 0.375 in
Height
0.375 in
Length
600 in
Width
0.375 in
Conductor Range
#8 AWG to #6 AWG
Conductor Size
6AWG - 4AWG
Certification - CSA Approved
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
CLEAR TUBES
Carton Quantity
16
Pallet Quantity
1