HUBBELL CANADA
Image of HSG14T300PF HSG14T300PF, Heat Shrink Tubing, Thin Wall, Green

HSG14T300PF, Heat Shrink Tubing, Thin Wall, Green

Brand: Burndy

Catalog ID: HSG14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

  • Heat Shrink Tubing
  • .25" ID Min (Exp), .12" ID Max (Rec)
  • #14-#10, Polyolefin, Thin Wall, Green
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSG14T300PF

Color

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213636

Dimensions

Dimensions

300 in x 0.25 in x 0.25 in

Height

0.25 in

Length

300 in

Width

0.25 in

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL