HUBBELL CANADA
Image of HSG316T48PF HSG316T48PF, Heat Shrink Tubing, Thin Wall, Green

HSG316T48PF, Heat Shrink Tubing, Thin Wall, Green

Brand: Burndy

Catalog ID: HSG316T48PF

Heat Shrink Tubing, 0.187" ID Min.(Exp.), 0.093" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 4 Ft Reel.

  • Heat Shrink Tubing
  • .187" ID Min (Exp), .093" ID Max (Rec)
  • #18-#12, Polyolefin, Thin Wall, Green
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSG316T48PF

Color

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212509

Dimensions

Dimensions

48 in x 0.187 in x 0.187 in

Height

0.187 in

Length

48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.187 in

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Conductor Size

18AWG - 12AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

1

Pallet Quantity

1