HUBBELL CANADA
Image of HSIC200FR HSIC200FR, Heat Shrink End Cap, Heavy Wall, Black

HSIC200FR, Heat Shrink End Cap, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSIC200FR

Heat Shrinkable End Cap, 2" ID Min.(Exp.), 0.63" ID Max.(Rec.), 250-1111 Flex, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 2kV Rated

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC200FR

Color

Connector Type

HEAVY WALL END CAP

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HSIC-FR, Heavy Wall, Fire Retardant

UPC

781810266533

Dimensions

Dimensions

3.5 in x 2 in x 2 in

Height

2 in

Length

3.5 in

Package Height

Package Length

Package Weight

Package Width

Width

2 in

Conductor Related

Conductor Range

250-1111 kcmil

Conductor Size

300kcmil - 1750kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

HEAVY WALL END CAP

Logistics

Carton Quantity

10

Pallet Quantity

240