HUBBELL CANADA
Image of HSIC301000FR HSIC301000FR, Heat Shrink End Cap, Heavy Wall, FR, Black

HSIC301000FR, Heat Shrink End Cap, Heavy Wall, FR, Black

Brand: Burndy

Catalog ID: HSIC301000FR

Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, 3/0-1000 kcmil Code, 2/0-646 kcmil Flex, 2kV, Fire Retardant.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC301000FR

Color

Connector Type

HEAVY WALL END CAP

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HSIC-FR, Heavy Wall, Fire Retardant

UPC

781810266564

Dimensions

Dimensions

3.5 in x 1.5 in x 1.5 in

Height

1.5 in

Length

3.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.5 in

Conductor Related

Conductor Range

#2/0 AWG - 646 Kcmil

Conductor Size

3/0AWG - 1000kcmil

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

HEAVY WALL END CAP

Logistics

Carton Quantity

10

Pallet Quantity

630