HUBBELL CANADA
Image of HSIC350FR HSIC350FR, Heat Shrink End Cap, Heavy Wall, Black

HSIC350FR, Heat Shrink End Cap, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSIC350FR

Heavy wall heat shrinkable end cap, 3.50" ID Min.(Exp.), 1.18" ID Max.(Rec.), 1250 Kcmil AWG, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 2kV Rated

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Catalog Number

HSIC350FR

Color

Connector Type

HEAVY WALL END CAP

Material

Cross-linked Polyolefin

UPC

781810266571

Dimensions

Dimensions

4.5 in x 3.5 in x 3.5 in

Height

3.5 in

Length

4.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3.5 in

Conductor Related

Conductor Range

1250 Kcmil

Conductor Size

1250kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

HEAVY WALL END CAP