HUBBELL CANADA
Image of HSIC81FR HSIC81FR, Heavy Wall Heat Shrinkable End Cap, 2kV Rated

HSIC81FR, Heavy Wall Heat Shrinkable End Cap, 2kV Rated

Brand: Burndy

Catalog ID: HSIC81FR

Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, #8-#1 AWG Code, #8-#4 AWG Flex, 2kV Rated, Fire Retardant.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC81FR

Color

Connector Type

HEAVY WALL END CAP

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

Heat Shrink Tubing

UPC

781810266595

Dimensions

Dimensions

2.5 in x 0.5 in x 0.5 in

Height

0.5 in

Length

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Conductor Related

Conductor Range

#4 AWG to #2/0 AWG

Conductor Size

8AWG - 1AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

HEAVY WALL END CAP

Logistics

Carton Quantity

10

Pallet Quantity

1000